Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Eaton B-Line
Comm/Data Equipment Supports
Cable Management
RCM+ Rack Mounted Horizontal Cable Manager with Cover, Plastic Finger Style - Cable Management
Eaton B-Line
...
Cable Management
RCM+ Rack Mounted Horizontal Cable Manager with Cover, Plastic Finger Style - Cable Management
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SB87019S2FB
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Finger Style
FS
Height
H
Width
W [polegada]
Width
WMM [mm]
Finish
FINISH
Weight
WT [lbs]
Weight
WTKG [kg]
Height (IH)
IH [polegada]
Depth (ID)
ID [polegada]
Level of Detail
LOD
1
2
3
4
SB87019S1FB
Normal Fingers
1U
19
483
Flat Black Powder Coat
2.1
0.9
0.686
5.5
High Level Of Details
SB87019S2FB
Normal Fingers
2U
19
483
Flat Black Powder Coat
2.5
1.1
2.436
5.5
High Level Of Details
SB87019S3FB
Normal Fingers
3U
19
483
Flat Black Powder Coat
2.8
1.3
4.186
5.5
High Level Of Details
SB87019S4FB
Normal Fingers
4U
19
483
Flat Black Powder Coat
3.2
1.4
5.939
5.5
High Level Of Details
Mostrar ecrã comprimido (4 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Eaton B-Line
- RCM+ Rack Mounted Horizontal Cable Manager with Cover, Plastic Finger Style
Shorttext
Cable Management
Última alteração
04.12.2025 13:05:48
Unidade
Palavras-chave:
Cable Management
Equipment
Supports
Classificações
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties